Module after module: XXL performance in mini format

Powerful modules, a convincing system:

Benefit from fascinating, new opportunities in the world of data acquisition – thanks to QuantumX.

Now available: MX440A 4-channel universal amplifier

QuantumX MX840A

8-channel universal amplifier

Sampling rate: max. 19.2 kHz per channel

Resolution: 24 bit

Transducer technologies:

  • 8 x full-bridge strain gages (CF at 4.8 kHz)
  • 8 x inductive half or full bridges
  • 8 x piezo-resistive full bridges
  • 8 x resistance thermometers  (PT100, PT1000)
  • 8 x thermocouples (types K, N, R, S, T, B, E, J)
  • 8 x potentiometric transducers
  • 8 x LVDTs
  • 8 x voltage (100 mV, 10V and 60 V)
  • 8 x current (+/- 20 mA)
  • 4 x frequencies: counter, SSI, encoder (incremental/sinusoidal with / without index)
  • 1 x high-speed CAN (ISO 11898, 128 signals, read only)
  • Sensor supply: 5-24 V, 0.7 W (module: 2 W)
  • Electrical isolation between channels
  • TEDS support (automatic sensor identification)
  • Sampling rate and filter adjustable for each channel.

MX840A technical datasheet (pdf)

MX840A product details

Get a quote for the QuantumX MX840A amplifier

QuantumX MX410

QuantumX MX410

4-channel, highly dynamic, universal amplifier

Sampling rate: max. 96 kHz per channel

Resolution: 24 bit

Transducer technologies:

  • 4 x half or full-bridge strain gages (DC, CF with 4,8kHz)
  • 4 x inductive half or full bridges
  • 4 x IEPE – current-fed piezoelectric transducers
  • 4 x voltage (+/- 10 V).
  • Sensor supply: 5-24 V, 0.7 W (module: 2 W)
  • Electrical isolation between channels
  • TEDS support (automatic sensor identification)
  • Sampling rate and filter adjustable for each channel.

Outputs:

  • 4 x voltage (+/- 10 V) for each input channel.

MX410 technical datasheet (pdf)

MX410 product details

Get a quote for the QuantumX MX410 amplifier

QuantumX MX440A

4-channel universal amplifier

Sampling rate: max. 19.2 kHz per channel

Resolution: 24 bit

Transducer technologies:

  • 4 x full-bridge strain gages (CF at 4.8 kHz)
  • 4 x inductive half or full bridges
  • 4 x piezo-resistive full bridges
  • 4 x resistance thermometers  (PT100, PT1000)
  • 4 x thermocouples (types K, N, R, S, T, B, E, J)
  • 4 x potentiometric transducers
  • 4 x LVDTs
  • 4 x voltage (100 mV, 10V and 60 V)
  • 4 x current (+/- 20 mA)
  • Sensor supply: 5-24 V, 0.7 W
  • Electrical isolation between channels
  • TEDS support (automatic sensor identification)
  • Sampling rate and filter adjustable for each channel.

MX440A technical datasheet(pdf)

MX440A product details

Get a quote for the QuantumX MX440A amplifier

QuantumX MX460

QuantumX MX460

4-channel frequency measuring amplifier

Sampling rate: max. 96 kHz per channel

Resolution: 24 bit

Transducer technologies:

  • 4 x frequency inputs up to 1 MHz
  • 4 x inputs for incremental encoders (counters, with/without index)
  • 4 x inputs for HBM torque transducers (e.g. T12, T40)
  • 4 x PWM – pulse width modulated signals (pulse width, duty ratio, time)
  • Sensor supply: 5-24 V, 0.7 W (module: 2 W)
  • Electrical isolation between channels
  • TEDS support (automatic sensor identification)
  • Sampling rate and filter adjustable for each channel.

MX460 technical datasheet (pdf)

MX460 product details

Get a quote for the QuantumX MX460 amplifier

QuantumX MX1609

QuantumX MX1609

16-channel thermocouple amplifier

Sampling rate: max. 300 Hz per channel

Resolution: 24 bit

Transducer technologies:

  • 16 x thermocouple inputs (type K: NiCr-NiAl)
  • TEDS through contactless RFID technology
  • Electrical isolation between channels.
  • Optional: MX1609 is also available with IP65 protection.

MX1609 technical datasheet (pdf)

MX1609 brochure (pdf)

MX1609 product details

Get a quote for the QuantumX MX1609 amplifier

QuantumX CX27

QuantumX CX27

QuantumX Ethernet/EtherCAT Gateway

EtherCAT Gateway to the fieldbus connection of the QuantumX modules.

  • 1 x EtherCAT (In & Out)
  • 2 x Ethernet TCP/IP as the measurement and service interface

CX27 technical datasheet (pdf)

CX27 product details

Get a quote for the QuantumX CX27 Gateway module!
QuantumX BPX001 backpanel

Applicable to all QuantumX modules:

  • Supply voltage: 10-30 V DC
  • Communications: Ethernet TCP/IP or FireWire
  • Advantage FireWire: One connection cable for data transfer, synchronization and power supply.

Selected accessories:

  • BPX001: Backplane for up to 9 modules
  • CASECLIP: Mechanical connecting elements
  • NTX001: Voltage supply 24 V / 1.25 A
  • THERMO-MXBOARD: External cold junction for thermocouples on MX840
  • Thermo-Mini: Type K mini thermocouple plug
  • IEPE-MX410: Sub HD adapter for IEPE sensors with BNC

Want a quote?

Use our contact form – we’ll send you all the information you need.

Name: Phone:
Company: E-mail:
Place: Message:
Postcode:
Country: