10 reasons for QuantumX

Thanks to its innovative features, QuantumX is a genuine advance in the world of measurement data acquisition, based on the proven virtues of certainty, reliability and accuracy.

QuantumX is the professional and expandable solution for your measurement tasks. Even in the most difficult of conditions. It is well prepared for your future needs.

10 ways in which QuantumX helps you:

10 reasons for QuantumX

  • Universal: Supports all current transducer technologies – thanks to APM (Advanced Plug and Measure)
  • Fast: High sampling rates across synchronized channels
  • Integrable: Numerous standard interfaces, such as Ethernet, TCP/IP and EtherCAT (for real-time connectivity to automation levels)
  • Extensive software range: QuantumX Assistant, API interface, catman®AP, LabVIEW® driver, sensor database, TEDS editor, nCode GlyphXE analytical software

*) LabVIEW is a registered trademark of National Instruments Corporation.

  • Precise: Reliably secure measurement results with 24-bit resolution
  • Modular: Can be extended from a single device to a modular system for multi-channel applications
  • Reliable: Reliability of an established system – thousands of modules already working successfully
  • Compact: Because the modules are small in size, they can be used in confined spaces
  • Future-proof: Because of its capacity for expansion and integration, QuantumX stands for 100% investment security
  • Flexible: Ideal choice for stationary or mobile applicationsStationary or mobile application

APM – Advanced Plug and Measure

The exclusive technology for immediate success in measurement

  • QuantumX identifies your transducer as soon as you connect it – instantly and fully automatically. It utilizes exclusive APM technology (Advanced Plug and Measure) from HBM.
  • 100% TEDS-compatibility: APM uses TEDS, the Transducer Electronic Data Sheet. TEDS ensures the fast, convenient and secure transfer of your transducer details to QuantumX. Your advantage: you can start measuring immediately.

Want a quote?

Use our contact form – we’ll send you all the information you need.

Name: Phone:
Company: E-mail:
Place: Message:
Postcode:
Country: